LFARK 4000B-C 1/2
This cover assembly kit includes the parts necessary to repair or replace the cover of a 1/4 to 1/2 IN reduced pressure zone assembly, series 4000B. This kit consists of all parts necessary to repair the cover assembly of the applicable double check valve assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 1/2 inch backflow preventer assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 4000B, LF4000B |
| Compatible Size Used On | 1/4 IN to 1/2 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | AMES KITS |