LFARK 4000BM3-C 3/4
This repair kit is for the replacement of the 3/4 inch Ames 4000 backflow preventer cover.
Features
- Factory replacement kit
- No special tools required for changing parts
- Made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B, LF4000B |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | AMES KITS |