LFFRK 619 ASSEMBLY
This check kit includes the parts necessary to repair or replace the 619 check valve assembly in the Type II bypass assembly of a 2 1/2 to 10 inch N-pattern or in-line double check or reduced pressure zone detector assembly, series 856, 866, 876V, and 886V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 -10 In Type II DCDA and RPDA
| Specifications | |
|---|---|
| Compatible Series or Model | 856, 866, 876V, 886V |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Lead Free | YES |
| Product Group | KITS |