LFFRK 619 CK1
This check kit includes the parts necessary to repair or replace the 619 check module in the Type II bypass assembly of a 2 1/2 to 10 inch N-pattern or in-line double check or reduced pressure zone detector assembly, series 856, 866, 876V, and 886V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 -10 In Type II DCDA and RPDA
Specifications | |
---|---|
Compatible Series or Model | 856, 866, 876V, 886V |
Compatible Size Used On | 2 1/2 IN to 10 IN |
Lead Free | YES |
Product Group | KITS |