LFRK 709-CK4 8
Part of the RK-LF709 Series
Ordering Code: 0794017
UPC: 098268458558
Lead Free: YES
Fourth Check Repair Kit for 8 IN Lead Free Double Check Valve Assembly
This first or second check valve kit is used to repair or replace the first or second check valve on a 8 inch lead free double check valve assembly backflow preventer, model LF709. This kit consists of a disc and spring assembly, cover O-ring, upper stem O-ring, and lower stem O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 8 IN double check valve assembly
Specifications | |
---|---|
Compatible Series or Model | LF709, 709 |
Compatible Size Used On | 8 IN |
Kit Contents | Disc and Spring Assembly, Cover O-ring |
Kit Type | Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |