LFRK 709-S 10
Part of the RK-LF709 Series
Ordering Code: 0794023
UPC: 098268458619
Lead Free: YES
Seat Repair Kit for 10 IN Lead Free Double Check Valve Assembly
This seat kit is used to repair or replace the seat on a 10 inch lead free double check valve assembly used to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consists of a seat and a seat O-ring, retainer wire and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 10 IN double check valve assembly
| Specifications | |
|---|---|
| Compatible Series or Model | LF709 |
| Compatible Size Used On | 10 IN |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wire |
| Kit Type | Seat Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |