LFRK 719R10-C 1/2-3/4
Part of the RK-LF719 Series
Ordering Code: 0889072
UPC: 098268256611
Lead Free: YES
Cover Repair Kit for 1/2 and 3/4 IN Lead Free Double Check Valve Assembly
This cover repair kit is used to repair or replace the cover on a 1/2 and 3/4 inch lead free double check valve assembly used to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a cover and cover O-ring.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 1/2 and 3/4 inch double check valve assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 719 |
Compatible Size Used On | 1/2 IN to 3/4 IN |
Kit Contents | Cover, Cover O-ring |
Kit Type | Check Cover Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |