RK 719-CK4 1
Part of the RK-LF719 Series
Ordering Code: 0889062
UPC: 098268089912
Lead Free: Yes
First or Second Check Repair Kit for 1 IN Double Check Valve Assembly, 719
This first or second check repair kit provides all the parts necessary to repair or replace first or second check on 1 inch double check valve assembly backflow preventer, model 719. This kit consists of disc holder, spring, and cover O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | 719 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Disc Holder, Spring, Cover O-ring |
| Kit Type | First or Second Check Kit |
| Lead Free | Yes |