RK 719R10-CK4
Part of the RK-LF719 Series
Ordering Code: 0888100
UPC: 098268070286
Lead Free: YES
1/2 to 3/4 Backflow Repair Kit, Disc Holder, Spring, Cover O-Ring, 719
This double check valve repair kit is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a disc holder, spring and cover O-ring. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Double check valve kit
| Specifications | |
|---|---|
| Compatible Series or Model | 719 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Disc Holder, Spring, Cover O-ring |
| Kit Type | First or Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |