RK 719R10-RC4
Discontinued
Part of the RK-LF719 Series
Ordering Code: 0888103
UPC: 098268070316
Lead Free: YES
1/2-3/4 Backflow Repair Kit, Disc Rubber, Seat O-Ring, Cover O-Ring, 719
This 1/2-3/4 IN double check rubber parts valve repair kit for series 719 is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a disc rubber, seat O-ring and cover O-ring. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Double check rubber parts valve kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 719 |
Compatible Size Used On | 1/2 IN to 3/4 IN |
Kit Contents | Disc Rubber, Seat O-ring, Cover O-ring |
Kit Type | Check Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |