LFFRK825Y-VS 3/4-1 1/4
This relief valve seat ring kit includes the parts necessary to repair or replace the seat ring of a 3/4 to 1 1/4 inch reduced pressure zone assembly, series LF825Y. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3/4 to 1 1/4 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF825Y |
| Compatible Size Used On | 3/4 IN to 1 1/4 IN |
| Kit Type | Relief Valve Seat Ring Kit |
| Lead Free | Yes |