LFFRK 850-CK4 8-10 870 CK4 8
This check kit includes the parts necessary to repair or replace either the first or second check module of an 8 and 10 inch in-line double check assembly, the first or second check of an 8 inch N or Z pattern double check assembly, the first check of an 8 or 10 inch in-line double check detector assembly, the second check of an 8 or 10 inch in-line reduced pressure zone assembly, the first check of an 8 in N or Z pattern double check detector assembly or the second check of an 8 inch N or Z pattern reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Lead free
| Specifications | |
|---|---|
| Compatible Series or Model | 856ST, 876VST, LF860, LF880V |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Type | Check Kit |
| Lead Free | Yes |