LFFRK 856/66 BPC 21/2-4

Part of the RK-LF856/LF866 Series

Ordering Code: 905627

UPC: 098268135411

Lead Free: YES

Type II Bypass Assembly Kit With CFM Meter For 2 1/2 - 4 In Series 856 And 866

  • Factory replacement parts
  • No special tools required for changing parts
  • All parts are made of high quality materials
  • Fits 2 1/2 - 4 inch Type II in-line DCDA and RPDA
Specifications
Lead Free YES
Product Group KITS