8X6/8X6-CK2 6
This check kit includes the parts necessary to repair or replace the second check module of a 6 inch Type II detector valve assemblies. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Lead free
| Specifications | |
|---|---|
| Compatible Series or Model | 856ST, 876VST, LF860, LF886V |
| Compatible Size Used On | 6 IN |
| Kit Contents | Second Check |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | KITS |