LFFRK 856/66 BPG 6-10
This assembly kit includes the parts (less mounting bracket) necessary to repair or replace the GPM Type II bypass of a 6 to 10 inch in-line double check or reduced pressure zone detector assembly, 856 and 866. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 6 -10 inch Type II in-line DCDA and RPDA
Specifications | |
---|---|
Compatible Series or Model | LF856, LF866 |
Compatible Size Used On | 6 IN to 10 IN |
Lead Free | YES |
Product Group | KITS |