LFFRK 86X/88X-RT 4
This complete rubber repair kit includes the parts necessary to repair or replace all the rubber parts of a 4 inch double check valve assembly and double check detector assembly, series 860 and 880. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 4 inch double check valve assembly and double check detector assembly, series 860 and 880
| Specifications | |
|---|---|
| Compatible Series or Model | LF860, LF866 |
| Compatible Size Used On | 4 IN |
| Kit Contents | O-rings, Gaskets, Diaphragms, Seat Disc, Screws, Washers |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |