RK-LF860/LF866/LF870V/876VST/LF876V/LF880V/LF886V

Discontinued

Repair Kit for Series LF860/LF866/LF870V/876VST/LF876V/LF880V/LF886V

RK-LF860/LF866/LF870V/876VST/LF876V/LF880V/LF886V

Discontinued

Repair Kit for Series LF860/LF866/LF870V/876VST/LF876V/LF880V/LF886V

  • Factory replacement parts
  • Designed for select FEBCO Series 850, 860, 880, 886V, 85X, and 87X assemblies
  • No special tools required for servicing
  • All parts are made of high-quality materials