LFFRK 860-80V-RV 2 1/2-10
This relief valve rubber parts kit includes the parts necessary to repair or replace the relief valve rubber parts of a 2 1/2 to 10 inch reduced pressure zone assembly, lead free series 860 and 880V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 to 10 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | LF860, LF880V |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |