LFFRK 860-80V-VT 2 1/2-10 RV
This relief valve module kit is used to repair the internal relief valve module of a 2 1/2 to 10 inch reduced pressure zone assembly, series 860 and 880V. This kit consists of all parts necessary for repair of the relief valve module of the applicable valves. Improved with a stainless-steel relief valve seat for greater dependability and extended valve life. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- Combines the use of a stainless-steel relief valve seat and stainless-steel check components for maximum performance and durability
- All parts are made of high quality materials
- Fits 2 1/2 to 10 inch double check valve assembly and double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | LF860, LF866, LF880V, LF886V |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Kit Type | Relief Valve Internal Module Kit |
| Lead Free | YES |
| Product Group | KITS |