LFFRK 860-CK1 8-10 880 CK1 8
This check kit includes the parts necessary to repair or replace the first check assembly of an 8 and 10 inch reduced pressure zone assembly or the first check of an 8 inch V model reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Lead free
| Specifications | |
|---|---|
| Compatible Series or Model | 860 |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Type | First Check Kit |
| Lead Free | Yes |