LFFRK 876/86 BPC 21/2-3
This assembly kit includes the parts (less mounting bracket) necessary to repair or replace the CFM Type II bypass of a 2 1/2 to 3 inch N-pattern double check or reduced pressure zone detector assembly, 876V and 886V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 - 3 inch Type II N-Pattern DCDA and RPDA
| Specifications | |
|---|---|
| Compatible Series or Model | 876V, 886V |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Lead Free | YES |
| Product Group | KITS |