LFFRK 876/86 BPC 4

Part of the RK-LF876V/LF886V Series

Ordering Code: 905635

UPC: 098268135848

Lead Free: YES

Type II Bypass Assembly Kit with CFM Meter for 4 IN Series 876V and 886V

  • Factory replacement parts
  • No special tools required for changing parts
  • All parts are made of high quality materials
  • Fits 4 inch Type II N-Pattern DCDA and RPDA
Specifications
Compatible Series or Model 876V, 886V
Compatible Size Used On 4 IN
Lead Free YES
Product Group KITS