LFFRK 876/86 BPC 6

Part of the RK-LF876V/LF886V Series

Ordering Code: 905624

UPC: 098268135381

Lead Free: YES

Type II Bypass Assembly Kit with CFM Meter for 6 IN Series 876V and 886V

  • Factory replacement parts
  • No special tools required for changing parts
  • All parts are made of high quality materials
  • Fits 6 inch Type II N-Pattern DCDA and RPDA
Specifications
Compatible Series or Model 876V, 886V
Compatible Size Used On 6 IN
Lead Free YES
Product Group KITS