LFFRK 876/86 BPG 4
This assembly kit includes the parts (less mounting bracket) necessary to repair or replace the GPM Type II bypass of a 4 inch N-pattern double check or reduced pressure zone detector assembly, 876V and 886V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 4 inch Type II N-Pattern DCDA and RPDA
| Specifications | |
|---|---|
| Compatible Series or Model | LF876V, LF886V |
| Compatible Size Used On | 4 IN |
| Lead Free | YES |
| Product Group | KITS |