LFFRK 876/86 BPG 8
This assembly kit includes the parts (less mounting bracket) necessary to repair or replace the GPM Type II bypass of a 8 inch N-pattern double check or reduced pressure zone detector assembly, 876V and 886V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 8 inch Type II N-Pattern DCDA and RPDA
Specifications | |
---|---|
Compatible Series or Model | LF876V, LF886V |
Compatible Size Used On | 8 IN |
Lead Free | YES |
Product Group | KITS |