LFRK 909-C1 3/4-1
Part of the RK-LF909 Series
Ordering Code: 0794072
UPC: 098268459104
Lead Free: YES
3/4 and 1 IN Watts Backflow Repair Kit, Lead Free, 909-C1
This repair kit is for the replacement of the 3/4 and 1 inch backflow preventer valve cover lead free series 909-C1.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Cover, Cover O-ring, Lubricant |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |