LFRK 909-CK1 4
Part of the RK-LF909 Series
Ordering Code: 0794097
UPC: 098268459340
Lead Free: YES
4 IN Backflow Repair Kit, Lead Free, Series 909, First Check
This repair kit is for the replacement of the 4 inch Watts lead free backflow preventer first check valve series 909. It consists of a disc assembly, spring and a cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Disc and Spring Assembly, Cover O-ring, Lubricant |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |