LFRK 909-CK2 10
Part of the RK-LF909 Series
Ordering Code: 0794105
UPC: 098268459425
Lead Free: YES
Second Check Repair Kit for 10 IN Lead Free Reduced Pressure Zone Assembly, 909
This repair kit is for the replacement of the 10 inch Watts backflow preventer second check valve. It consists of a disc assembly, spring and a cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 909 |
| Compatible Size Used On | 10 IN |
| Kit Contents | Disc and Spring Assembly, Cover O-ring, Lubricant |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |