LFRK 909-CK2 2 1/2-3
Part of the RK-LF909 Series
Ordering Code: 0794101
UPC: 098268459388
Lead Free: Yes
2 1/2 to 3 IN Watts Backflow Repair Kit, Lead Free, Series 909, Second Check
This repair kit is for the replacement of the 2 1/2 to 3 inch Watts lead free backflow preventer second check valve series 909. It consists of a disc assembly, spring and a cover O-ring
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Disc and Spring Assembly, Cover O-ring, Lubricant |
| Kit Type | Second Check Kit |
| Lead Free | Yes |