LFRK 909-PC-CK2 3/4-1
Part of the RK-LF909 Series
Ordering Code: 0794080
UPC: 098268037036
Lead Free: YES
3/4 and 1 IN Reduced Pressure Zone Assembly Second Check Repair Kit
This 3/4 and 1 inch second check repair kit provides all the parts necessary to repair or replace the second check of the applicable reduced pressure zone assembly. This kit consists of disc assembly, seat, seat O-ring, sleeve, check spring, PC cover and cover O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement parts for second check
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 3/4 and 1 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 909, LF909 |
| Compatible Size Used On | 3/4 to 1 IN |
| Kit Contents | Disc Assembly, Seat, Seat O-ring, Sleeve, Check Spring, PC Cover, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |