LFRK 909-RT 10
Part of the RK-LF909 Series
Ordering Code: 0794094
UPC: 098268459326
Lead Free: YES
10 IN Watts Backflow Repair Kit, Lead Free, for 909
This kit contains the rubber parts for the repair of the 10 inch Watts backflow preventer relief valve, lead free series 909. It has a diaphragm, two molded disc assemblies, two seat O-rings, RV O-ring, two piston O-rings, RV stem O-ring, flow tube O-ring and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909 |
| Compatible Size Used On | 10 IN |
| Kit Contents | Check Disc, Cover O-ring, Sleeve O-ring, Piston O-ring, RV Disc Assembly, Diaphragm, Piston Seal, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |