LFRK 909-RT 3/4-1
Part of the RK-LF909 Series
Ordering Code: 0794069
UPC: 098268459074
Lead Free: YES
Total Rubber Parts Repair Kit for 3/4 and 1 IN Lead Free Reduced Pressure Zone Assembly, 909
This total rubber parts kit is used for replacing or repairing the relief valve assembly on a 3/4 and 1 inch lead free reduced pressure zone assembly series 909 used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a diaphragm, two molded disc assemblies, two seat O-rings, RV O-ring, two piston O-rings, RV stem O-ring, flow tube O-ring and cover O-ring.
Features
- Factory replacement parts
- Disc assembly, seat O-rings
- Relief valve diaphragm, relief valve O-Rings
- Fits 3/4 and 1 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Disc Assembly, Seat O-rings, RV Diaphragm, RV O-rings, Piston O-rings, Cover O-rings, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |