LFRK 909-RT 8
Part of the RK-LF909 Series
Ordering Code: 0794092
UPC: 098268459302
Lead Free: YES
8 IN Backflow Repair Kit, Lead Free, Series 909
This kit contains the rubber parts for the repair of the 8 inch Watts backflow preventer relief valve, lead free series 909. It has a diaphragm, two molded disc assemblies, two seat O-rings, RV O-ring, two piston O-rings, RV stem O-ring, flow tube O-ring and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909 |
| Compatible Size Used On | 8 IN |
| Kit Contents | Check Disc, Cover O-ring, Sleeve O-ring, Piston O-ring, RV Disc Assembly, Diaphragm, Piston Seal, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |