LFRK 909-RV 3/4-1
Part of the RK-LF909 Series
Ordering Code: 0794061
UPC: 098268458992
Lead Free: YES
3/4 and 1 IN Watts Backflow Repair Kit, Lead Free, 909-RV
This repair kit is for the replacement of the 3/4 and 1 inch backflow preventer relief valve lead free series 909-RV. It consists of a diaphragm, disc, molded disc assembly, piston O-ring, stem O-ring and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Diaphragm, Disc Assembly, Seat O-ring, RV O-ring, 2 Piston O-ring, Lubricant |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |