LFRK 909-RV 4-6
Part of the RK-LF909 Series
Ordering Code: 0794082
UPC: 098268459203
Lead Free: YES
4 to 6 IN Backflow Repair Kit, Lead Free 909-RV
This repair kit is for the replacement of the 4 to 6 inch lead free backflow preventer relief valve series 909-RV. It consists of a diaphragm, disc, molded disc assembly, piston O-ring, stem O-ring and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 4 IN to 6 IN |
| Kit Contents | Sleeve O-ring, Piston O-ring, Stem O-ring, Rv Disc Assembly, Diaphragm, Piston Seal, Bottom Plug O-ring, Adapter O-ring, Lubricant |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |