LFRK 909-RV 8-10
Part of the RK-LF909 Series
Ordering Code: 0794083
UPC: 098268459210
Lead Free: YES
Relief Valve Rubber Parts Kit for 8 to 10 IN Lead Free Reduced Pressure Zone Assembly, 909
This repair kit is for the replacement of the 8 to 10 inch backflow preventer relief valve. It consists of a diaphragm, disc, molded disc assembly, piston O-ring, stem O-ring and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Kit Contents | Sleeve O-Ring, Piston O-Ring, Stem O-Ring, Rv Disc Assembly, Diaphragm, Piston Seal, Bottom Plug O-Ring, Adapter O-Ring And Lubricant |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |
| Products Used On | Series 909 Reduced Pressure Zone Assembly, Backflow Preventing Valve |