LFRK 909-S 8
Part of the RK-LF909 Series
Ordering Code: 0794109
UPC: 098268459463
Lead Free: YES
8 In Backflow Repair Kit, Lead Free, Seat, Series 909
This repair kit is for the replacement of the 8 inch Watts backflow preventer valve seat. This kit consists of a seat and a seat O-ring, retainer wire and a cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
Specifications | |
---|---|
Kit Type | Seat Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |