LFRK 909-VC 3/4-1
Part of the RK-LF909 Series
Ordering Code: 0794075
UPC: 098268459135
Lead Free: YES
3/4 And 1 In Watts Backflow Repair Kit, Lead Free, 909-Vc
This repair kit is for the replacement of the 3/4 and 1 inch backflow preventer valve cover lead free series 909-VC.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
Specifications | |
---|---|
Kit Type | Cover Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |