LFRK 909-VT 2 1/2-3
Part of the RK-LF909 Series
Ordering Code: 0794085
UPC: 098268459234
Lead Free: YES
2 1/2 to 3 IN Watts Backflow Repair Kit, Lead Free, for 909-VT
This kit is for replacement of 2 1/2 to 3 inch Watts backflow preventer relief valve cover. It consists of a cover, cover O-ring, sensing passage O-ring, bleed screw O-ring, vent hood and bleed screw.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Diaphragm, Disc and Piston Assembly, Seat, Seat O-ring, Adapter O-ring, Lubricant |
| Kit Type | Total Relief Valve Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |