LFRK 909-VT 3/4-1
Part of the RK-LF909 Series
Ordering Code: 0794059
UPC: 098268458978
Lead Free: YES
Total Relief Valve Repair Kit for 1/2 and 3/4 IN Lead Free Reduced Pressure Zone Assembly
This total relief valve repair kit is designed for use on a 1/2 and 3/4 inch lead free reduced pressure zone assembly. This kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. This kit consists of seat, seat O-ring, stem assembly, spring, two piston O-rings, flow tube O-ring, and cover O-ring.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1/2 and 3/4 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Relief Valve Assembly, Seat, Seat O-ring, 2 Piston O-rings, Lubricant |
| Kit Type | Total Relief Valve Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |