LFRK 909-VT 4-6
Part of the RK-LF909 Series
Ordering Code: 0794086
UPC: 098268459241
Lead Free: YES
4 to 6 IN Backflow Repair Kit, Lead Free, 909-VT
This kit is for replacement of 4 to 6 inch Watts backflow preventer relief valve cover. It consists of a cover, cover O-ring, sensing passage O-ring, bleed screw O-ring, vent hood and bleed screw.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 4 IN to 6 IN |
| Kit Contents | Diaphragm, Disc and Piston Assembly, Seat, Seat O-ring, Adapter, O-ring, Lubricant |
| Kit Type | Total Relief Valve Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |