LFRK 909M1-C4 1 1/4-2
Part of the RK-LF909 Series
Ordering Code: 0794074
UPC: 098268459128
Lead Free: YES
1 1/4 to 2 IN Watts Backflow Repair Kit, for 909M1-C4
This repair kit is for the replacement of the 1 1/4 to 2 inch backflow preventer valve cover, series 909M1-C4.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909M1 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Cover, Cover O-ring, Lubricant |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |