LFRK 909M1-RC3 1 1/4-2
Part of the RK-LF909 Series
Ordering Code: 0794065
UPC: 098268459036
Lead Free: YES
Rubber Parts, First and Second Check, 1 1/4 to 2 IN
This kit contains replacement rubber parts for the repair of the first and second 1 1/4 to 2 inch backflow preventer check valves. This kit consists of all rubber parts necessary to repair the applicable backflow preventer assembly. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909M1, 909M1 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Disc Assembly, Seat O-ring, Cover O-ring, Lubricant |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |