LFRK 909M1-T 1 1/4-2
Part of the RK-LF909 Series
Ordering Code: 0794071
UPC: 098268037005
Lead Free: YES
1 1/4 Through 2 IN Reduced Pressure Zone Total Repair Kit, Lead Free, Series 909M1
This 1 1/4 through 2 inch total repair kit provides all the parts necessary to repair or replace the major internal components of the applicable reduced pressure zone assembly, lead free series 909M1. This kit consists of first and second check valve assemblies, relief valve assembly, and lubricant. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/4-2 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | LF909M1, 909M1 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Relief Valve Repair Kit, First Check Repair Kit, Second Check Repair Kit |
| Kit Type | Total Repair Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |