LFRK 909M1-VT 8-10
Part of the RK-LF909 Series
Ordering Code: 0794088
UPC: 098268459265
Lead Free: Yes
Relief Valve Total Repair Kit for 8 to 10 IN Lead Free Reduced Pressure Zone Assembly, LF909
This total relief valve repair kit can be used on an 8 to 10 inch valve, series 909M1. It consists of a diaphragm, disc and piston assembly, seat, seat O-ring, adapter O-ring and lubricant, bottom plug and spring assembly.
Features
- For an 8 to 10 inch valve
- No special tools required for changing parts
- Parts made of high quality material
- Original parts for long service life
| Specifications | |
|---|---|
| Kit Contents | Relief Valve Assembly, Seat, Seat O-Ring, (2) Piston O-Rings And Lubricant |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |
| Products Used On | Series 909M1 Reduced Pressure Zone Assembly, Backflow Preventing Valve |