LFRK909M1-CK1 1 1/4-1 1/2
Part of the RK-LF909 Series
Ordering Code: 0794063
UPC: 098268459012
Lead Free: YES
First Check Repair Kit for 1 1/4 to 2 IN Lead Free Reduced Pressure Zone Assembly, 909M1
This first check repair kit provides all the parts necessary to repair the first check on a 1 1/4 to 2 inch lead free reduced pressure zone assembly, series 909M1. This kit consists of a disc assembly, spring, seat, seat O-ring, cover O-ring, and lubricant. All parts are genuine and original to the valve.
Features
- No special tools required
- Serviceable in the field
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909M1, 909M1 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Disc Assembly, Spring, Seat, Seat O-ring, Cover O-ring, Lubricant |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |