LFRK909M1-RV 1 1/4-1 1/2
Part of the RK-LF909 Series
Ordering Code: 0794062
UPC: 098268459005
Lead Free: YES
Relief Valve Rubber Parts Kit for 1 1/4 to 1 1/2 IN Lead Free Reduced Pressure Zone Assembly
This relief valve rubber parts repair kit provides all the parts necessary to repair the relief valve on a 1 1/4 to 1 1/2 inch lead free backflow preventer. This kit consists of a diaphragm, disc assembly, seat O-ring, RV O-ring, 2 piston O-rings, and lubricant. All parts are genuine and original to the valve.
Features
- No special tools required
- Serviceable in the field
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF909M1, 909M1 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Diaphragm, Disc Assembly, Seat O-ring, RV O-ring, 2 Piston O-ring, Lubricant |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |