LFRK 919-VC 1/4-1/2
Part of the RK-LF919 Series
Ordering Code: 0888164
UPC: 098268256581
Lead Free: Yes
1/4 to 1/2 IN Watts Backflow Repair Kit
This Watts backflow repair kit is a factory replacement for the 1/4 and 1/2 inch relief valve cover.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF919 |
| Compatible Size Used On | 1/4 IN to 1/2 IN |
| Kit Contents | Relief Valve Cover, Cover O-ring |
| Kit Type | Relief Valve Cover Kit |
| Lead Free | Yes |