LFRK 919C 1 1/4-1 1/2
Part of the RK-LF919 Series
Ordering Code: 0794147
UPC: 098268459845
Lead Free: Yes
1 1/4 and 1 1/2 IN Watts Backflow Repair Kit
This repair kit is for the replacement of the 1 1/4 and 1 1/2 inch Watts backflow preventer relief valve cover. It consists of a seat and a seat O-ring, retainer wire and a cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF919 |
| Compatible Size Used On | 1 1/4 IN to 1 1/2 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | Yes |