LFRK 919VC 3/4-1
Part of the RK-LF919 Series
Ordering Code: 0794142
UPC: 098268459791
Lead Free: YES
3/4 and 1 IN Watts Backflow Repair Kit, Lead Free, Series 919
This repair kit is a factory replacement for the 3/4 and 1 inch Watts backflow preventer relief valve cover.
Features
- Factory replacement kit
- No special tools required for changing parts
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF919 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Relief Valve Cover, Cover O-ring |
| Kit Type | Relief Valve Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |